Image of 3743R Lampholders, Medium Base, Prefocus Incandescent Lampholder, 500W 250V
Image of 3743R Lampholders, Medium Base, Prefocus Incandescent Lampholder, 500W 250V

Lampholders, Medium Base, Prefocus Incandescent Lampholder, 500W 250V

Brand:

Bryant

Catalog ID:

3743R

Lampholders, Medium Base, Prefocus Incandescent Lampholder, 500W 250V

  • Prefocus Incandescent Lampholder
  • 500W 250V

Product details

General

Base Type

Surface or Clamp Mount

Catalog Number

3743R

Color

Black

EU RoHS Indicator

No

Item Type

Incandescent Lampholders

Lamp Size

Prefocus Bayonet

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

UPC

781786200968

Electrical Ratings

Amperage Rating

4 A

Connectivity

Screw Terminals

Current / Amperage Rating

4 A

Current Rating

4 A

Frequency Rating

60 Hz

Voltage Rating

250V AC kV

Logistics

Carton Quantity

10

Resources and downloads

Customer Notices

Specifications