Image of LCD0108DLA Lighting Controls Residential / Light Commercial Rocker Dimmer Switch, 0-10V LED - Single Pole, Three Way, 10A 120VAC, 5A 277VAC, Light Almond
Image of LCD0108DLA Lighting Controls Residential / Light Commercial Rocker Dimmer Switch, 0-10V LED - Single Pole, Three Way, 10A 120VAC, 5A 277VAC, Light Almond
Image of LCD0108DLA Lighting Controls Residential / Light Commercial Rocker Dimmer Switch, 0-10V LED - Single Pole, Three Way, 10A 120VAC, 5A 277VAC, Light Almond
Image of LCD0108DLA Lighting Controls Residential / Light Commercial Rocker Dimmer Switch, 0-10V LED - Single Pole, Three Way, 10A 120VAC, 5A 277VAC, Light Almond
+3
Image of LCD0108DLA Lighting Controls Residential / Light Commercial Rocker Dimmer Switch, 0-10V LED - Single Pole, Three Way, 10A 120VAC, 5A 277VAC, Light Almond

Lighting Controls Residential / Light Commercial Rocker Dimmer Switch, 0-10V LED - Single Pole, Three Way, 10A 120VAC, 5A 277VAC, Light Almond

Brand:

Bryant

Catalog ID:

LCD0108DLA

Take control of the lighting ambiance in your home while reducing your energy footprint by combining our Low Voltage Rocker Dimmer Switch with efficient LED light lamps. Designed to work with a range of ballasted LED lamps for Residential and Light Commercial usage. Customize the feel and comfort of your lighting with Hubbell's Residential Dimmers.

  • Control for 0-10V LED loads only
  • Trim Adjustment for Fine Tuning
  • Digital Circuit Controlled
  • Decorator Rocker Styling
  • UL/cUL listed

Product details

General

Catalog Number

LCD0108DLA

Lamp Type

0-10 V LED Lamps with or without Ballast

Number Of Poles

1, 3, 4

UPC

783585565781

Dimensions

Depth

2.0 in. in

Height

2 in

Width

2 in

Electrical Ratings

Current / Amperage Rating

0-10 V / 10 A

Frequency Rating

60 Hz

Input Voltage

120 / 277 VAC

Output Voltage

0-10 V

Voltage Rating

120 V

Logistics

Carton Quantity

10

Resources and downloads