BRYANT
Lighting Controls Residential Slide Dimmer Switch, 200W LED/CFL, 600W Incandescent 1.5A - Single Pole, Three Way, 120VAC, Ivory
Image of LCD150SI Lighting Controls Residential Slide Dimmer Switch, 200W LED/CFL, 600W Incandescent 1.5A - Single Pole, Three Way, 120VAC, Ivory
Image of LCD150SI Lighting Controls Residential Slide Dimmer Switch, 200W LED/CFL, 600W Incandescent 1.5A - Single Pole, Three Way, 120VAC, Ivory
Image of LCD150SI Lighting Controls Residential Slide Dimmer Switch, 200W LED/CFL, 600W Incandescent 1.5A - Single Pole, Three Way, 120VAC, Ivory
Image of LCD150SI Lighting Controls Residential Slide Dimmer Switch, 200W LED/CFL, 600W Incandescent 1.5A - Single Pole, Three Way, 120VAC, Ivory
Image of LCD150SI Lighting Controls Residential Slide Dimmer Switch, 200W LED/CFL, 600W Incandescent 1.5A - Single Pole, Three Way, 120VAC, Ivory

Lighting Controls Residential Slide Dimmer Switch, 200W LED/CFL, 600W Incandescent 1.5A - Single Pole, Three Way, 120VAC, Ivory

Brand: Bryant

Catalog ID: LCD150SI

Take control of the lighting ambiance in your home while reducing your energy footprint by combining our Slide Dimmer Switch with efficient LED light bulbs. Designed to work with a full range of LED/CFL and even traditional Incandescent bulbs using digital trim adjust to reduce flicker and offer the best range of light use. Customize the feel and comfort of your home's lighting with Hubbell's Residential Dimmers.

  • Trim Adjustment for Fine Tuning
  • Digital Circuit Controlled
  • Decorator Slide Styling
  • UL/cUL listed

General

Catalog Number

LCD150SI

Lamp Type

Most Bulbs, Dimmable

UPC

783585565767

Dimensions

Depth

2.0 in. in

Height

2 in

Weight

0.25 lb

Width

2 in

Electrical Ratings

Current / Amperage Rating

200W / 1.5 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Output Voltage

120 VAC

Voltage Rating

120 VAC

Conductor Related

Number Of Poles

1, 3, 4

Logistics

Carton Quantity

10