BRYANT
Image of 72002BSR Locking Devices, Accessories, Connector Boot Sealing Ring, For 20A and 30A, Yellow
Discontinued

Locking Devices, Accessories, Connector Boot Sealing Ring, For 20A and 30A, Yellow

Brand: Bryant

Catalog ID: 72002BSR

Locking Devices, Accessories, Connector Boot Sealing Ring, For 20A and 30A, Yellow

  • Connector Boot Sealing Ring
  • For 20A and 30A
  • Yellow

Corrosion Resistant

General

Application

Heavy Duty Industrial

Catalog Number

72002BSR

Color

Black

EU RoHS Indicator

Yes

Insulation

Item Type

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Style

Sealing Cap For 72002 Series Connector Boots

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Weatherproof Boot

UPC

781786133570

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10