Image of 20418 Locking Devices, Bryant Power Interrupting, Flanged Inlet, 30A 3-Phase Delta 480V AC, Non-NEMA, Screw Terminal, Cast Aluminum, FS/FD Mounted
Image of 20418 Locking Devices, Bryant Power Interrupting, Flanged Inlet, 30A 3-Phase Delta 480V AC, Non-NEMA, Screw Terminal, Cast Aluminum, FS/FD Mounted

Locking Devices, Bryant Power Interrupting, Flanged Inlet, 30A 3-Phase Delta 480V AC, Non-NEMA, Screw Terminal, Cast Aluminum, FS/FD Mounted

Brand:

Bryant

Catalog ID:

20418

Locking Devices, Bryant Power Interrupting, Industrial, Flanged Inlet, 30A 600V AC/20A 250V DC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Cast Aluminum, FS/FD Mounted

  • Molded-in male contacts are resistant to damage and provide a consistently positive connection
  • Insulated non-metallic housing enhances safety and abuse resistance
  • Box terminals in conjunction with screws with pressure pads provide maximum termination strength and dependability
  • Metallic weather protective spring loaded cover provides protection from moisture and dust

Product details

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

20418

Color

Aluminum

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

20A/30A Flanged Inlet

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Bryant

Style

Grounding

Type

Flanged Inlet

UPC

781786618527

Dimensions

Dimensions

3.28 in x 1.94 in x 1.75 in

Display Size

Standard Sized Product

Height

1.75 in

Length

3.28 in

Width

1.94 in

Electrical Ratings

Amperage Rating

20A/30 A

Connectivity

Terminal Screws

Current Rating

20A/30 A

Phase

Single Phase

Voltage Rating

250 VDC/600 VAC

Voltage Rating Description

250 VDC/600 VAC

Conductor Related

Number Of Wires

4-Wire

Wire Size

#18 AWG to #8 AWG

Logistics

Carton Quantity

5

Resources and downloads