Image of CS6360 Locking Devices, Bryant Wiring Devices, Locking Devices, Industrial, Female Connector Body, 50A 125V, Non-NEMA
Image of CS6360 Locking Devices, Bryant Wiring Devices, Locking Devices, Industrial, Female Connector Body, 50A 125V, Non-NEMA

Locking Devices, Bryant Wiring Devices, Locking Devices, Industrial, Female Connector Body, 50A 125V, Non-NEMA

Brand:

Bryant

Catalog ID:

CS6360

Locking Devices, Bryant Wiring Devices, Industrial, Female Connector Body, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Heavy Duty Black

  • Box terminal with hex socket threaded slug, permits high clamping pressure on conductors without damaging strands
  • Thermoplastic polyester interior provides heat resistance and impact strength
  • Oversized contacts minimize operating temperature

Product details

General

Application

Heavy Duty Industrial

Catalog Number

CS6360

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

50A Heavy Duty Connector

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Extra Heavy Duty

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786639102

Dimensions

Dimensions

6.50 in x 2.56 in x 2.56 in

Display Size

Standard Sized Product

Height

2.56 in

Length

6.5 in

Width

2.56 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current Rating

50 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Conductor Range

#6 AWG

Number of Conductors

3-Wire Grounding

Number Of Wires

3-Wire

Wire Size

#18 AWG to #8 AWG

Logistics

Carton Quantity

10

Resources and downloads