Locking Devices, Elastomeric, Female Connector Body, 30A 3-Phase Delta 250V AC, L15-30R, Screw Terminal, Water/Dust-Tight Housing
Image of BRY29W75 Locking Devices, Elastomeric, Female Connector Body, 30A 3-Phase Delta 250V AC, L15-30R, Screw Terminal, Water/Dust-Tight Housing
Image of BRY29W75 Locking Devices, Elastomeric, Female Connector Body, 30A 3-Phase Delta 250V AC, L15-30R, Screw Terminal, Water/Dust-Tight Housing

Locking Devices, Elastomeric, Female Connector Body, 30A 3-Phase Delta 250V AC, L15-30R, Screw Terminal, Water/Dust-Tight Housing

Brand: Bryant

Catalog ID: BRY29W75

Watertight Devices, Locking Devices, Elastomeric, Female Connector Body, 30A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, L15-30R, Screw Terminal, Yellow, Water/Dust-Tight Housing

  • Smooth body design minimizes collection points simplifying the wash down process
  • Free-floating cap allows unwanted material to wash away during sanitation
  • Unique cone seal prevents dirt and debris from collecting at the cable entrance
  • PBT strain relief nut provides unparalleled impact resistance

General

Catalog Number

BRY29W75

Color

Yellow

Item Type

30A Watertight Connector

Performance

  • Dielectric voltage:2000V AC if rated 300V or less, 3000V AC if rated above 300V
  • Moisture resistance:UL Listed to 3R, 3RX, 4, 4X, 6, 6P, 12
  • UV resistance:All exposed materials are UV stabilized
  • Flammability:UL94V2 (plugs, connectors, and interiors)

Type

Connector Body

UPC

781786378933

Dimensions

Dimensions

2.77 in x 2.77 in x 5.67 in

Height

5.67 in

Length

2.77 in

Width

2.77 in

Electrical Ratings

Amperage Rating

30 A

Current Amperage Description

30 Amp

Voltage Rating

3 Phase 250 VAC

Voltage Rating Description

3 Phase 250 VAC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

Min. cords: #12/3 SJ, #16/3 S, #14/4 SJ, #18/4 S, #18/5 S;Max. cord: #8/3 S, #8/4 S, #10/5 S

Certifications And Compliance

Industry Standard(s)

  • IP69K
  • Listed to UL498
  • Certified to CSA C22.2 No. 42
  • Meets NEMA® WD-1, WD-6, and ANSI Standards
  • IP66 Suitability
  • NSF Certified (plugs, connectors and receptacles)

Nema Rating

L15-30R

Operational

Performance

  • Dielectric voltage:2000V AC if rated 300V or less, 3000V AC if rated above 300V
  • Moisture resistance:UL Listed to 3R, 3RX, 4, 4X, 6, 6P, 12
  • UV resistance:All exposed materials are UV stabilized
  • Flammability:UL94V2 (plugs, connectors, and interiors)

Logistics

Carton Quantity

10