Image of 72220NC Locking Devices, Industrial, Female Connector Body, 20A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding, L22-20R, Screw Terminal, Black and White
Image of 72220NC Locking Devices, Industrial, Female Connector Body, 20A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding, L22-20R, Screw Terminal, Black and White

Locking Devices, Industrial, Female Connector Body, 20A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding, L22-20R, Screw Terminal, Black and White

Brand:

Bryant

Catalog ID:

72220NC

Locking Devices, Industrial, Female Nylon Connector Body, 20A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding, L22-20R, Screw Terminal, Black and White

  • Face and body feature alignment keys for easy assembly
  • Amperage, voltage and NEMA configuration imprinted on face for easy identification
  • Impact/chemical resistant, toughened nylon construction
  • Internal “self-centering” Triple Gripper® cord grip with “radius teeth” design provides secure cord retention

Product details

General

Application

Heavy Duty Industrial

Catalog Number

72220NC

Color

Black, White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

20A Triple Gripper Nylon Connector

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Bryant

Style

Internal Cord Clamp

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786701892

Dimensions

Display Size

Standard Sized Product

Height

3.9 in

Length

2.13 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current Rating

20 A

Voltage Rating

3 Phase Y 277/480 VAC

Voltage Rating Description

3 Phase Y 277/480 VAC

Conductor Related

Conductor Range

#14 AWG to #12 AWG

Number of Conductors

5-Wire Grounding

Number Of Wires

5-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Nema Rating

L22-20R

Logistics

Carton Quantity

10

Resources and downloads