Image of 71330MB Locking Devices, Industrial, Flanged Inlet, 30A Phase Delta 600V AC, 3-Pole 3-Wire Non-Grounding, L13-30P, Screw Terminal, White
Image of 71330MB Locking Devices, Industrial, Flanged Inlet, 30A Phase Delta 600V AC, 3-Pole 3-Wire Non-Grounding, L13-30P, Screw Terminal, White

Locking Devices, Industrial, Flanged Inlet, 30A Phase Delta 600V AC, 3-Pole 3-Wire Non-Grounding, L13-30P, Screw Terminal, White

Brand:

Bryant

Catalog ID:

71330MB

Locking Devices, Industrial, Flanged Inlet, 30A Phase Delta 600V AC, 3-Pole 3-Wire Non-Grounding, L13-30P, Screw Terminal, White

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

71330MB

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

30A Flanged Inlet

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Bryant

Style

Equipment Base

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Flanged Inlet

UPC

781786694767

Dimensions

Dimensions

2.88 in x 2.88 in x 2.02 in

Display Size

Standard Sized Product

Height

2.02 in

Length

2.88 in

Width

2.88 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Screw Terminals

Current Rating

30 A

Dielectric Strength

Withstands 3500V

Voltage Rating

3 Phase 600 VAC

Voltage Rating Description

3 Phase 600V AC

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Nema Rating

L13-30P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads