

Brand: Bryant
Catalog ID: 70730ER
Standard Product
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
70730ER
Color
White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
30A Flanged Receptacle
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Style
Equipment Base
Type
Flanged Receptacle
UPC
781786690202
Dimensions
2.88 in x 2.88 in x 2.02 in
Display Size
Standard Sized Product
Height
2.02 in
Length
2.88 in
Width
2.88 in
Amperage Rating
30 A
Connectivity
Terminal Screws
Current Amperage Description
30 Amp
Current Rating
30 A
Phase
Single Phase
Voltage Rating
277 VAC
Voltage Rating Description
277V AC
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
L7-30R
Carton Quantity
10