Image of 71230ER Locking Devices, Industrial, Flanged Receptacle, 30A 3-Phase Delta 480V AC, 3-Pole 3-Wire Non-Grounding, L12-30R, Screw Terminal, White
Image of 71230ER Locking Devices, Industrial, Flanged Receptacle, 30A 3-Phase Delta 480V AC, 3-Pole 3-Wire Non-Grounding, L12-30R, Screw Terminal, White

Locking Devices, Industrial, Flanged Receptacle, 30A 3-Phase Delta 480V AC, 3-Pole 3-Wire Non-Grounding, L12-30R, Screw Terminal, White

Brand:

Bryant

Catalog ID:

71230ER

Locking Devices, Industrial, Flanged Receptacle, 30A 3-Phase Delta 480V AC, 3-Pole 3-Wire Non-Grounding, L12-30R, Screw Terminal, White

Product details

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

71230ER

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

30A Flanged Receptacle

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Bryant

Style

Equipment Base

Type

Flanged Receptacle

UPC

781786694309

Dimensions

Dimensions

2.88 in x 2.88 in x 2.02 in

Display Size

Standard Sized Product

Height

2.02 in

Length

2.88 in

Width

2.88 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Terminal Screws

Current Rating

30 A

Phase

Three Phase

Voltage Rating

3 Phase 480 VAC

Voltage Rating Description

3 Phase 480V AC

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Nema Rating

L12-30R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads