Image of 71230FR Locking Devices, Industrial, Flush Receptacle, 30A 3-Phase Delta 480V AC, 3-Pole 3-Wire Non-Grounding, L12-30R, Screw Terminal, Black
Image of 71230FR Locking Devices, Industrial, Flush Receptacle, 30A 3-Phase Delta 480V AC, 3-Pole 3-Wire Non-Grounding, L12-30R, Screw Terminal, Black

Locking Devices, Industrial, Flush Receptacle, 30A 3-Phase Delta 480V AC, 3-Pole 3-Wire Non-Grounding, L12-30R, Screw Terminal, Black

Brand:

Bryant

Catalog ID:

71230FR

Locking Devices, Industrial, Flush Receptacle, 30A 3-Phase Delta 480V AC, 3-Pole 3-Wire Non-Grounding, L12-30R, Screw Terminal, Black

Product details

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

71230FR

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

30A Single Nylon Receptacle

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Bryant

Style

Single Receptacle

Type

Receptacle

UPC

781786694330

Dimensions

Dimensions

3.28 in x 1.70 in x 1.24 in

Display Size

Standard Sized Product

Height

1.24 in

Length

3.28 in

Width

1.7 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Terminal Screws

Current Rating

30 A

Phase

Three Phase

Voltage Rating

3 Phase 480 VAC

Voltage Rating Description

3 Phase 480V AC

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Nema Rating

L12-30R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads