Locking Devices, Industrial, Male Plug, 20A 125V, Pole 3-Wire Grounding, L5-20P, Screw Terminal, Black
Image of 70520NPB Locking Devices, Industrial, Male Plug, 20A 125V, Pole 3-Wire Grounding, L5-20P, Screw Terminal, Black
Image of 70520NPB Locking Devices, Industrial, Male Plug, 20A 125V, Pole 3-Wire Grounding, L5-20P, Screw Terminal, Black
Buy America(n) Qualified

Locking Devices, Industrial, Male Plug, 20A 125V, Pole 3-Wire Grounding, L5-20P, Screw Terminal, Black

Brand: Bryant

Catalog ID: 70520NPB

Locking Devices, Industrial, Male Nylon Plug, 20A 125V, 2-Pole 3-Wire Grounding, L5-20P, Screw Terminal, All Black

  • Hand grip features wide-rib, non-slip design
  • Configuration-specific plug face surrounds blades to prevent infiltration of contaminants
  • Captive, combination Slot/Phillips assembly screws
  • Double wall construction for extra durability
  • Neutral blade is nickel-plated for easy identification
  • Internal “self-centering” Triple Gripper® cord grip with “radius teeth” design provides secure cord retention

Entertainment Industry Version

General

Application

Extra Heavy Duty Industrial

Catalog Number

70520NPB

Color

All Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

20A Triple Gripper Nylon Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Style

Internal Cord Clamp

Type

Plugs

UPC

781786666566

Dimensions

Dimensions

2.13 in x 2.13 in x 2.86 in

Display Size

Standard Sized

Height

2.86 in

Length

2.13 in

Width

2.13 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current Amperage Description

20 Amp

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

L5-20P

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

10