

Brand: Bryant
Catalog ID: CS6375L
Metallic Flange
Application
Extra Heavy Duty Industrial
Catalog Number
CS6375L
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
50A Male Flanged Inlet
Material - Mounting Hardware
Screw Mounting
Product Family
Replacement Part
Style
Heavy Duty
Type
Locking Inlet
UPC
783585320717
Display Size
Standard Sized Product
Length
2.7 in
Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Current Rating
50 A
Phase
Single Phase
Voltage Rating
125/250 VAC
Voltage Rating Description
125/250V AC
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#18 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Carton Quantity
30
Pallet Quantity
1440