Image of CS8375A Locking Devices, Locking Devices, Industrial, Flanged Inlet, 50A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Non- NEMA, Screw Terminal, Black
Image of CS8375A Locking Devices, Locking Devices, Industrial, Flanged Inlet, 50A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Non- NEMA, Screw Terminal, Black

Locking Devices, Locking Devices, Industrial, Flanged Inlet, 50A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Non- NEMA, Screw Terminal, Black

Brand:

Bryant

Catalog ID:

CS8375A

Locking Devices, Industrial, Flanged Inlet, 50A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Non- NEMA, Screw Terminal, Steel

  • Metallic flanged casing provides maximum strength and protection
  • Thermoset interior provides superior heat resistance

Metallic Flange

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

CS8375A

Color

Metallic

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

50A Male Flanged Inlet

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Bryant

Style

Extra Heavy Duty

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Flanged Inlet

UPC

781786253186

Dimensions

Dimensions

2.77 in x 3.50 in x 3.50 in

Display Size

Standard Sized Product

Height

3.5 in

Length

2.77 in

Width

3.5 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current Rating

50 A

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

3 Phase 250 VAC

Voltage Rating Description

3 Phase 250V AC

Conductor Related

Number Of Wires

4-Wire

Wire Size

#18 AWG to #8 AWG

Logistics

Carton Quantity

10

Resources and downloads