Locking Devices, Locking Devices, Industrial, Flush Receptacle, 30A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black
Image of 3430G Locking Devices, Locking Devices, Industrial, Flush Receptacle, 30A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black
Image of 3430G Locking Devices, Locking Devices, Industrial, Flush Receptacle, 30A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black

Locking Devices, Locking Devices, Industrial, Flush Receptacle, 30A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black

Brand: Bryant

Catalog ID: 3430G

Locking Devices, Industrial, Flush Receptacle, 30A 250V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black.

  • Flush Receptacle
  • 30A 250V AC
  • 3-Pole 4-Wire Grounding
  • Non-NEMA
  • Screw Terminal

Standard Product

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

3430G

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

30A Single Nylon Receptacle-For Replacement Use

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Style

Single Receptacle

Type

Receptacle

UPC

781786619913

Dimensions

Dimensions

3.28 in x 1.70 in x 1.24 in

Display Size

Standard Sized Product

Height

1.24 in

Length

3.28 in

Width

1.7 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Terminal Screws

Current Amperage Description

30 Amp

Current Rating

30 A

Phase

Single Phase

Voltage Rating

3 Phase 250 VAC

Voltage Rating Description

3 Phase 250V AC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10