Image of 9965 Locking Devices, Locking Devices, Industrial, Male Plug, 20A 250V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black
Image of 9965 Locking Devices, Locking Devices, Industrial, Male Plug, 20A 250V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black

Locking Devices, Locking Devices, Industrial, Male Plug, 20A 250V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black

Brand:

Bryant

Catalog ID:

9965

Locking Devices, Industrial, Male Nylon Plug, 20A 125/250V AC, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black/White

  • Male Nylon Plug
  • 20A 125/250V AC
  • 3-Pole 3-Wire Non-Grounding
  • Non-NEMA
  • Screw Terminal

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

9965

Color

Black, White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

20A Nylon Plug-For Replacement Use

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Bryant

Style

Internal Cord Clamp

Type

Plugs

UPC

781786633759

Dimensions

Dimensions

2.11 in x 2.11 in x 2.60 in

Display Size

Standard Sized

Height

2.6 in

Length

2.11 in

Width

2.11 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125/250 VAC

Voltage Rating Description

125/250 VAC

Conductor Related

Cord Type

All Listed Portables

Number Of Wires

3-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10

Pallet Quantity

2340

Resources and downloads