Image of CS8469A Locking Devices, Locking Devices, Industrial, Receptacle, 50A 480V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black
Image of CS8469A Locking Devices, Locking Devices, Industrial, Receptacle, 50A 480V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black

Locking Devices, Locking Devices, Industrial, Receptacle, 50A 480V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black

Brand:

Bryant

Catalog ID:

CS8469A

Locking Devices, Industrial, Receptacle, 50A 480V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black

  • Thermoset construction offers high heat resistance
  • Armored housing provides superior impact resistance
  • One piece contacts provide low operating temperatures

Product details

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

CS8469A

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

50A Single Armored Heavy Duty Receptacle

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Extra Heavy Duty

Type

Receptacle

UPC

781786253193

Dimensions

Dimensions

3.28 in x 2.12 in x 2.44 in

Display Size

Standard Sized Product

Height

2.44 in

Length

3.28 in

Width

2.12 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current Rating

50 A

Phase

Single Phase

Voltage Rating

480 VAC

Voltage Rating Description

480V AC

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Logistics

Carton Quantity

10

Resources and downloads