Image of 4700DRCR Locking Devices, Locking Devices, Marine Grade, Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Yellow
Image of 4700DRCR Locking Devices, Locking Devices, Marine Grade, Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Yellow

Locking Devices, Locking Devices, Marine Grade, Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Yellow

Brand:

Bryant

Catalog ID:

4700DRCR

Locking Devices, Marine Grade, Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Corrosion-Resistant, Yellow

  • Reinforced thermoplastic construction
  • Single piece, all brass contacts
  • Single point break-off tabs
  • Mounting strap tabs lock the body and base together

Product details

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

4700DRCR

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

15A Duplex Receptacle

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Duplex Receptacle

Type

Receptacle

UPC

781786002043

Dimensions

Dimensions

3.28 in x 1.70 in x 0.93 in

Display Size

Standard Sized Product

Height

0.93 in

Length

3.28 in

Width

1.7 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Terminal Screws

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125V

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Nema Rating

L5-15R

Logistics

Carton Quantity

10

Resources and downloads