Image of 4721NPCR Locking Devices, Locking Devices, Marine Grade, Male Plug, 15A 125V, 2-Pole 3-Wire Grounding, L5-15P, Screw Terminal, Yellow
Image of 4721NPCR Locking Devices, Locking Devices, Marine Grade, Male Plug, 15A 125V, 2-Pole 3-Wire Grounding, L5-15P, Screw Terminal, Yellow

Locking Devices, Locking Devices, Marine Grade, Male Plug, 15A 125V, 2-Pole 3-Wire Grounding, L5-15P, Screw Terminal, Yellow

Brand:

Bryant

Catalog ID:

4721NPCR

Locking Devices, Marine Grade, Male Plug, 15A 125V, 2-Pole 3-Wire Grounding, L5-15P, Screw Terminal, Corrosion-Resistant, Yellow

  • Nickel-plated copper-alloy metallic components
  • Molded of impact/chemical resistant high-visibility yellow nylon
  • Stainless steel screws
  • Triple Gripper® cord grip on plugs and connectors which feature three captive assembly screws to automatically tighten cord grip
  • Individual wire pockets with clamp-type terminals

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

4721NPCR

Color

Yellow, White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

15A Triple Gripper Nylon Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Internal Cord Clamp

Type

Plugs

UPC

781786010109

Dimensions

Dimensions

1.53 in x 1.53 in x 2.18 in

Display Size

Standard Sized

Height

2.18 in

Length

1.53 in

Width

1.53 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Cord Type

All Listed Portables

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Nema Rating

L5-15P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads