Image of 70530NPCR Locking Devices, Marine Grade, Male Plug, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, Screw Terminal, Yellow, Corrosion Resistant
Image of 70530NPCR Locking Devices, Marine Grade, Male Plug, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, Screw Terminal, Yellow, Corrosion Resistant
Image of 70530NPCR Locking Devices, Marine Grade, Male Plug, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, Screw Terminal, Yellow, Corrosion Resistant
Image of 70530NPCR Locking Devices, Marine Grade, Male Plug, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, Screw Terminal, Yellow, Corrosion Resistant
+4
Image of 70530NPCR Locking Devices, Marine Grade, Male Plug, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, Screw Terminal, Yellow, Corrosion Resistant

Locking Devices, Marine Grade, Male Plug, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, Screw Terminal, Yellow, Corrosion Resistant

Brand:

Bryant

Catalog ID:

70530NPCR

Locking Devices, Marine Grade, Male Plug, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, Screw Terminal, Yellow, Corrosion Resistant

  • Nickel-plated copper-alloy metallic components
  • Molded of impact/chemical resistant high-visibility yellow nylon
  • Stainless steel screws
  • Triple Gripper® cord grip on plugs and connectors which feature three captive assembly screws to automatically tighten cord grip
  • Individual wire pockets with clamp-type terminals

Corrosion Resistant

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

70530NPCR

Color

Corrosion Resistant

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

30A Triple Gripper Nylon Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Internal Cord Clamp

Type

Plugs

UPC

781786688827

Dimensions

Dimensions

2.13 in x 2.13 in x 2.86 in

Display Size

Standard Sized

Height

2.86 in

Length

2.13 in

Width

2.13 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Screw Terminals

Current Rating

30 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Cord Type

All Listed Portables

Number Of Wires

3-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Nema Rating

L5-30P

Logistics

Carton Quantity

10

Resources and downloads