Image of 4822L Locking Industrial Grade, Toggle Switches, General Purpose AC, Single Pole-Double Throw Center Off, 15A 120/277VAC Key Guide, Packed with Key
Image of 4822L Locking Industrial Grade, Toggle Switches, General Purpose AC, Single Pole-Double Throw Center Off, 15A 120/277VAC Key Guide, Packed with Key
Discontinued

Locking Industrial Grade, Toggle Switches, General Purpose AC, Single Pole-Double Throw Center Off, 15A 120/277VAC Key Guide, Packed with Key

Brand:

Bryant

Catalog ID:

4822L

Switches and Lighting Controls, Locking Industrial Grade, Toggle Switches, General Purpose AC, Single Pole-Double Throw Center Off, 15A 120/277VAC, Back and Side Wired, Black Key Guide, Packed with Key

  • Toggle
  • General Purpose AC
  • Single Pole-Double Throw Center Off
  • 15A 120/277VAC
  • Back and Side Wired

Product details

General

Application

Back and Side Wired

Catalog Number

4822L

Color

Black

Series

Extra Heavy Duty

Style

Double Pole Double Throw

Type

Locking

UPC

781786638440

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads