Metal Raceway, Adjustable Offset Connector, HBL500/700/750 Series, Ivory
Image of HBL5786IVA Metal Raceway, Adjustable Offset Connector, HBL500/700/750 Series, Ivory
Image of HBL5786IVA Metal Raceway, Adjustable Offset Connector, HBL500/700/750 Series, Ivory

Metal Raceway, Adjustable Offset Connector, HBL500/700/750 Series, Ivory

Brand: Bryant

Catalog ID: HBL5786IVA

Metal Raceway Adjustable Offset Connector, HBL500/700/750 Series

  • Adjustable Offset Connector
  • HBL500/700/750 Series
  • Ivory

General

Catalog Number

HBL5786IVA

Color

Ivory

Item Type

Combination HBL500/HBL700/HBL750 Series

Material

Steel

Series

  • HBL500
  • HBL700
  • HBL750

Style

Connector

Type

End Fittings

UPC

783585423814

Dimensions

Weight

0.3 lb

Logistics

Carton Quantity

5

Pallet Quantity

1470