Image of HBL5753RA Metal Raceway, Alarm Box, 2-Gang, Deep, HBL500/700/750 Series, Red
Image of HBL5753RA Metal Raceway, Alarm Box, 2-Gang, Deep, HBL500/700/750 Series, Red

Metal Raceway, Alarm Box, 2-Gang, Deep, HBL500/700/750 Series, Red

Brand:

Bryant

Catalog ID:

HBL5753RA

Metal Racewayarm Box, Double, Deep, HBL500/700/750 Series

  • Alarm Box
  • 2-Gang
  • Deep
  • HBL500/700/750 Series

Product details

General

Catalog Number

HBL5753RA

Color

Red

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Number of Gang(s)

2-Gang

Series

  • HBL500
  • HBL700
  • HBL750

Style

Alarm

Type

Boxes

UPC

783585423739

Logistics

Carton Quantity

5

Resources and downloads