

Brand: Bryant
Catalog ID: HBL57443IVA
Catalog Number
HBL57443IVA
Color
Ivory
Item Type
Combination HBL500/HBL700/HBL750 Series
Number of Gang(s)
3-Gang
Product Family
HBL500;HBL700;HBL750
Style
Extra Deep
Type
Boxes
UPC
783585423388
Weight
1.3 lb
Number of Gang(s)
3-Gang
Carton Quantity
5