

Brand: Bryant
Catalog ID: HBL57486IVA
Catalog Number
HBL57486IVA
Color
Ivory
Item Type
Combination HBL500/HBL700/HBL750 Series
Number of Gang(s)
6-Gang
Product Family
HBL500;HBL700;HBL750
Style
Standard
Type
Boxes
UPC
783585423593
Weight
1.65 lb
Number of Gang(s)
6-Gang
Carton Quantity
5