Metal Raceway, Conduit Connector, HBL500/700/750 Series, Ivory
Image of HBL5784IVA Metal Raceway, Conduit Connector, HBL500/700/750 Series, Ivory
Image of HBL5784IVA Metal Raceway, Conduit Connector, HBL500/700/750 Series, Ivory

Metal Raceway, Conduit Connector, HBL500/700/750 Series, Ivory

Brand: Bryant

Catalog ID: HBL5784IVA

Metal Raceway Conduit Connector, HBL500/700/750 Series

  • Conduit Connector
  • HBL500/700/750 Series
  • Ivory

General

Catalog Number

HBL5784IVA

Color

Ivory

Item Type

Combination HBL500/HBL700/HBL750 Series

Material

Steel

Product Family

HBL500;HBL700;HBL750

Style

Connector

Type

End Fittings

UPC

783585423760

Dimensions

Weight

0.15 lb

Logistics

Carton Quantity

5