Image of HBL5731IV Metal Raceway, Cover, 4" Round, HBL500/HBL750 Series, Ivory
Image of HBL5731IV Metal Raceway, Cover, 4" Round, HBL500/HBL750 Series, Ivory

Metal Raceway, Cover, 4" Round, HBL500/HBL750 Series, Ivory

Brand:

Bryant

Catalog ID:

HBL5731IV

Metal Raceway Cover, 4" Round, HBL500/HBL750 Series

  • Cover
  • 4" Round
  • HBL500/HBL750 Series
  • Ivory

Product details

General

Catalog Number

HBL5731IV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL750 Series

Series

  • HBL500
  • HBL700
  • HBL750

Specifications

Material - Galvanized Steel

Style

Outlet

Type

Boxes

UPC

783585216898

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

5

Resources and downloads