Image of PHPS2AL Metal Raceway, Device Plates, 2-Gang, 2) Decorator Openings, Gray Painted Steel
Image of PHPS2AL Metal Raceway, Device Plates, 2-Gang, 2) Decorator Openings, Gray Painted Steel
Discontinued

Metal Raceway, Device Plates, 2-Gang, 2) Decorator Openings, Gray Painted Steel

Brand:

Bryant

Catalog ID:

PHPS2AL

Metal Raceway, Device Plates, 2-Gang, 2) Decorator Openings, Gray Painted Steel

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Product details

General

Catalog Number

PHPS2AL

Color

Almond

Construction

Stamped

Cutout

2) Decorator

EU RoHS Indicator

No

Item Type

Screw Mount

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Series

  • HBL500
  • HBL750
  • HBL2000
  • HBL2000A
  • HBL2400
  • HBL2400D
  • HBL3000
  • HBL4750
  • HBL6750

Size

Standard

Specifications

  • Appearance - Powder coat paint
  • Material - Steel
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Decorator
  • Plate Type - 2-Gang

Style

2-Decorator

Type

Plates

UPC

883778115110

Dimensions

Display Size

Standard Sized

Thickness

0.03

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads

Specifications