Image of PJS226G Metal Raceway, Device Plates, 3-Gang, 1) Duplex, 2) Toggles, Gray Painted Steel
Image of PJS226G Metal Raceway, Device Plates, 3-Gang, 1) Duplex, 2) Toggles, Gray Painted Steel
Discontinued

Metal Raceway, Device Plates, 3-Gang, 1) Duplex, 2) Toggles, Gray Painted Steel

Brand:

Bryant

Catalog ID:

PJS226G

Metal Raceway, Device Plates, 3-Gang, 1) Duplex, 2) Toggles, Gray Painted Steel

Product details

General

Catalog Number

PJS226G

Color

Gray

Construction

Stamped

Cutout

2) Toggle, 1) Decorator

EU RoHS Indicator

No

Item Type

Screw Mount

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

3-Gang

Orientation

Vertical Mount

Series

  • HBL500
  • HBL750
  • HBL2000
  • HBL2000A
  • HBL2400
  • HBL2400D
  • HBL3000
  • HBL4750
  • HBL6750

Size

Standard

Specifications

  • Appearance - Powder coat paint
  • Material - Steel
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Toggle, Decorator
  • Plate Type - 3-Gang

Style

2-Toggle, 1-Decorator

Type

Plates

UPC

883778115332

Dimensions

Display Size

Standard Sized

Thickness

0.03

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

5

Resources and downloads

Specifications