Image of HBL5737AWA Metal Raceway, Extension Box, 1-Gang, 5.5", HBL500/700/750 Series, White
Image of HBL5737AWA Metal Raceway, Extension Box, 1-Gang, 5.5", HBL500/700/750 Series, White

Metal Raceway, Extension Box, 1-Gang, 5.5", HBL500/700/750 Series, White

Brand:

Bryant

Catalog ID:

HBL5737AWA

Metal Raceway Extension Box, 1-Gang, 5.5", HBL500/700/750 Series

  • Extension Box
  • 1-Gang
  • 5.5"
  • HBL500/700/750 Series

Product details

General

Catalog Number

HBL5737AWA

Color

White

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Series

  • HBL500
  • HBL700
  • HBL750

Style

Extension

Type

Boxes

UPC

783585423227

Logistics

Carton Quantity

5

Resources and downloads