

Brand: Bryant
Catalog ID: HBL5751AIVA
Catalog Number
HBL5751AIVA
Color
Ivory
Item Type
Combination HBL500/HBL700/HBL750 Series
Number of Gang(s)
1-Gang
Series
Style
Extension
Type
Boxes
UPC
783585423661
Weight
0.5 lb
Number of Gang(s)
1-Gang
Carton Quantity
5
Pallet Quantity
1435