

Brand: Bryant
Catalog ID: HBL57512IVA
Catalog Number
HBL57512IVA
Color
Ivory
Item Type
Combination HBL500/HBL700/HBL750 Series
Number of Gang(s)
2-Gang
Product Family
HBL500;HBL700;HBL750
Style
Extension
Type
Boxes
UPC
783585423647
Weight
0.6 lb
Number of Gang(s)
2-Gang
Carton Quantity
5
Pallet Quantity
1505