Image of HBL2018CIV Metal Raceway, External Elbow, HBL2000 Series, Ivory
Image of HBL2018CIV Metal Raceway, External Elbow, HBL2000 Series, Ivory
Discontinued

Metal Raceway, External Elbow, HBL2000 Series, Ivory

Brand: Bryant

Catalog ID: HBL2018CIV

Metal Raceway, External Elbow, HBL2000 Series, Ivory

  • Ideal for high speed data cables
  • Used for Category 5, 5e, 6 and 6A applications

General

Catalog Number

HBL2018CIV

Color

Ivory

Item Type

HBL2000 Series

Material

Steel

Series

  • HBL2000
  • HBL2000A
  • MetalPlugTrak

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - External Elbow
  • Trak Item - Fittings

Style

External

Type

Elbows

UPC

783585214399

Dimensions

Weight

0.01 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

5