Image of HBL2051HIV Metal Raceway, Flat Plate Adapter, HBL2000 Series, Ivory
Image of HBL2051HIV Metal Raceway, Flat Plate Adapter, HBL2000 Series, Ivory

Metal Raceway, Flat Plate Adapter, HBL2000 Series, Ivory

Brand:

Bryant

Catalog ID:

HBL2051HIV

Metal Raceway Flat Plate Adapter, HBL2000 Series

  • Uses HBL 2000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

Product details

General

Catalog Number

HBL2051HIV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL2000 Series

Material

Steel

Series

  • HBL2000
  • HBL2000A

Specifications

Material - Galvanized Steel

Style

Plate Adaptor

Type

Miscellaneous Fittings

UPC

783585214450

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

5

Pallet Quantity

2900

Resources and downloads

Specifications