Metal Raceway, Flexible Section, HBL500/700/750 Series, White
Image of HBL5700FWA Metal Raceway, Flexible Section, HBL500/700/750 Series, White
Image of HBL5700FWA Metal Raceway, Flexible Section, HBL500/700/750 Series, White

Metal Raceway, Flexible Section, HBL500/700/750 Series, White

Brand: Bryant

Catalog ID: HBL5700FWA

Metal Raceway Flexible Section, HBL500/700/750 Series

  • Flexible Section
  • HBL500/700/750 Series
  • White

General

Catalog Number

HBL5700FWA

Color

White

Item Type

Combination HBL500/HBL700/HBL750 Series

Material

Steel

Series

  • HBL500
  • HBL700
  • HBL750

Style

Flexible Section

Type

Miscellaneous Fittings

UPC

783585423036

Dimensions

Weight

0.4 lb

Logistics

Carton Quantity

10