Image of HBL2009GC Metal Raceway, Ground Clip, HBL2000 Series
Image of HBL2009GC Metal Raceway, Ground Clip, HBL2000 Series
Image of HBL2009GC Metal Raceway, Ground Clip, HBL2000 Series

Metal Raceway, Ground Clip, HBL2000 Series

Brand:

Catalog ID:

HBL2009GC

Metal Raceway Ground Clip, HBL2000 Series

  • Uses HBL 2000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

Product details

General

Catalog Number

HBL2009GC

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL2000 Series

Material

Steel

Series

  • HBL2000
  • HBL2000A

Specifications

Material - Galvanized Steel

Style

Clamp

Type

Miscellaneous Fittings

UPC

783585214184

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10

Pallet Quantity

5700

Resources and downloads

Specifications