Image of HBL750TFIV Metal Raceway, H To WM Transition, HBL750 Series, Ivory
Image of HBL750TFIV Metal Raceway, H To WM Transition, HBL750 Series, Ivory

Metal Raceway, H To WM Transition, HBL750 Series, Ivory

Brand:

Bryant

Catalog ID:

HBL750TFIV

Metal Raceway H To WM Transition, HBL750 Series

  • For transitioning from Wiremold® V700 to Hubbell HBL750 Raceway

Product details

General

Catalog Number

HBL750TFIV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Dedicated HBL750 Series

Material

Steel

Series

HBL750

Specifications

Material - Galvanized Steel

Style

Transition Fitting

Type

Miscellaneous Fittings

UPC

783585218595

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10

Resources and downloads