BRYANT
Image of HBL2017TC Metal Raceway, Internal Elbow, HBL2000 Series, Ivory
Discontinued

Metal Raceway, Internal Elbow, HBL2000 Series, Ivory

Brand: Bryant

Catalog ID: HBL2017TC

Metal Raceway, Internal Elbow, HBL2000 Series, Ivory

  • Ideal for high speed data cables
  • Used for Category 5, 5e, 6 and 6A applications

General

Catalog Number

HBL2017TC

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Steel

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - Internal Corner Coupling
  • Trak Item - Fittings

Style

Internal

Type

Elbows

UPC

783585214351

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10