Image of HBL517IV Metal Raceway, Internal Elbow, HBL500 Series, Ivory
Image of HBL517IV Metal Raceway, Internal Elbow, HBL500 Series, Ivory

Metal Raceway, Internal Elbow, HBL500 Series, Ivory

Brand:

Bryant

Catalog ID:

HBL517IV

Metal Raceway, Internal Elbow, HBL500 Series, Ivory

  • For inside surfaces at right angles

Product details

General

Catalog Number

HBL517IV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Dedicated HBL500 Series

Material

Steel

Series

HBL500

Specifications

Material - Galvanized Steel

Style

Internal

Type

Elbows

UPC

783585216737

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10

Pallet Quantity

2870

Resources and downloads