Image of HBL2010A3IV Metal Raceway, Large Entrance Fitting, HBL2000 Series, Ivory
Image of HBL2010A3IV Metal Raceway, Large Entrance Fitting, HBL2000 Series, Ivory

Metal Raceway, Large Entrance Fitting, HBL2000 Series, Ivory

Brand:

Catalog ID:

HBL2010A3IV

Metal Raceway, Large Entrance Fitting, HBL2000 Series, Ivory

  • Uses HBL 2000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

Product details

General

Catalog Number

HBL2010A3IV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL2000 Series

Material

Steel

Series

  • HBL2000
  • HBL2000A
  • MetalPlugTrak

Specifications

Material - Galvanized Steel

Style

Entrance

Type

End Fittings

UPC

783585214221

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

5

Pallet Quantity

2750

Resources and downloads