Metal Raceway, Large Radius External Elbow, HBL500/700/750 Series, Ivory
Image of HBL5718BRIVA Metal Raceway, Large Radius External Elbow, HBL500/700/750 Series, Ivory
Image of HBL5718BRIVA Metal Raceway, Large Radius External Elbow, HBL500/700/750 Series, Ivory

Metal Raceway, Large Radius External Elbow, HBL500/700/750 Series, Ivory

Brand: Bryant

Catalog ID: HBL5718BRIVA

Metal Raceway Large Radius External Elbow, HBL500/700/750 Series

  • Large Radius External Elbow
  • HBL500/700/750 Series
  • Ivory

General

Catalog Number

HBL5718BRIVA

Color

Ivory

Item Type

Combination HBL500/HBL700/HBL750 Series

Material

Steel

Product Family

HBL500;HBL700;HBL750

Style

External

Type

Elbows

UPC

783585423142

Dimensions

Weight

0.15 lb

Logistics

Carton Quantity

10