Image of HBL5717BRIVA Metal Raceway, Large Radius Internal Elbow, HBL500/700/750 Series, Ivory
Image of HBL5717BRIVA Metal Raceway, Large Radius Internal Elbow, HBL500/700/750 Series, Ivory

Metal Raceway, Large Radius Internal Elbow, HBL500/700/750 Series, Ivory

Brand:

Catalog ID:

HBL5717BRIVA

Metal Raceway Large Radius Internal Elbow, HBL500/700/750 Series

  • Large Radius Internal Elbow
  • HBL500/700/750 Series
  • Ivory

Product details

General

Catalog Number

HBL5717BRIVA

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Material

Steel

Series

  • HBL500
  • HBL700
  • HBL750

Style

Internal

Type

Elbows

UPC

783585423135

Logistics

Carton Quantity

10

Pallet Quantity

2940

Resources and downloads