Image of HBL50010W Metal Raceway, Single Channel, HBL500 Series, 10', White
Image of HBL50010W Metal Raceway, Single Channel, HBL500 Series, 10', White

Metal Raceway, Single Channel, HBL500 Series, 10', White

Brand:

Bryant

Catalog ID:

HBL50010W

Metal Raceway, Single Channel, HBL500 Series, 10', White

  • Ideal for datacom and oversized neutral applications
  • Largest single channel low profile raceway available in its class
  • Available with 1 1/2 in. (38.10) Category 6 and 6A bend radius fittings

Product details

General

Catalog Number

HBL50010W

Color

White

Enclosure Type

NEMA 1 Rating

EU RoHS Indicator

Contact Manufacturer

Item Type

Dedicated HBL500 Series

Material

Steel

Series

HBL500

Specifications

  • Channel Area (sq. in.) - 0.22
  • Length - 10 ft.
  • Material - Galvanized Steel

Style

Single Channel

Type

Base and Cover

UPC

783585145204

Dimensions

Length

10 ft

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

100

Resources and downloads