Image of HBL506IV Metal Raceway, Splice Cover, HBL500 Series, Ivory
Image of HBL506IV Metal Raceway, Splice Cover, HBL500 Series, Ivory

Metal Raceway, Splice Cover, HBL500 Series, Ivory

Brand:

Bryant

Catalog ID:

HBL506IV

Metal Raceway Splice Cover, HBL500 Series

  • To cover potential openings where two lengths of like raceways come together

Product details

General

Catalog Number

HBL506IV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Dedicated HBL500 Series

Material

Steel

Series

HBL500

Specifications

Material - Galvanized Steel

Style

Connection Cover

Type

Miscellaneous Fittings

UPC

783585216706

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

100

Pallet Quantity

56700

Resources and downloads