Image of PHPS1AL Metal Raceway, Steel, Device Plates, 1- Gang, 1) Decorator, Almond
Image of PHPS1AL Metal Raceway, Steel, Device Plates, 1- Gang, 1) Decorator, Almond
Discontinued

Metal Raceway, Steel, Device Plates, 1- Gang, 1) Decorator, Almond

Brand:

Bryant

Catalog ID:

PHPS1AL

Metal Raceway, Steel, Device Plates, 1- Gang, 1) Decorator, Almond

Product details

General

Catalog Number

PHPS1AL

Color

Almond

Construction

Stamped

Cutout

1) Decorator

EU RoHS Indicator

No

Item Type

Screw Mount

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Series

  • HBL500
  • HBL750
  • HBL2000
  • HBL2000A
  • HBL2400
  • HBL2400D
  • HBL3000
  • HBL4750
  • HBL6750

Size

Standard

Specifications

  • Appearance - Powder coat paint
  • Material - Steel
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Decorator
  • Plate Type - 1-Gang

Style

1-Decorator

Type

Plates

UPC

883778115103

Dimensions

Display Size

Standard Sized

Thickness

0.03

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads

Specifications