Image of HPCAP2 Mini-Quick Control Connectors, Plug Cap, Size 2
Image of HPCAP2 Mini-Quick Control Connectors, Plug Cap, Size 2
Discontinued

Mini-Quick Control Connectors, Plug Cap, Size 2

Brand:

Bryant

Catalog ID:

HPCAP2

Mini-Quick Control Connectors, Plug Cap, Size 2

  • Plug Cap
  • Size 2

Standard Product

Product details

General

Catalog Number

HPCAP2

Color

Aluminum

EU RoHS Indicator

No

Item Type

Patchcord Accessories

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585836775

Conductor Related

Conductor Type

Copper

Logistics

Carton Quantity

50

Resources and downloads

Specifications