Image of HCNS05325 Mini-Quick 5-Pole Female Connector Cable, 25 ft
Image of HCNS05325 Mini-Quick 5-Pole Female Connector Cable, 25 ft
Discontinued

Mini-Quick 5-Pole Female Connector Cable, 25 ft

Brand: Bryant

Catalog ID: HCNS05325

Mini-Quick, Female Straight Plug, 5P, 18/5 25'

  • 5P
  • 18/5 25'

Standard Product

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

HCNS05325

Color

Black

Insulation

AWM2661 IEC

Item Type

Female Straight Plug

Jacket

AWM2661 IEC

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585024684

Dimensions

Diameter Live Part

.99"

Weight

1.35 lb

Conductor Related

Conductor Type

Copper

Number of Conductors

5-Pole

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

3