Image of HBLIMFI Modular Face Plates, IMF Series, Ivory, Snap-On
Image of HBLIMFI Modular Face Plates, IMF Series, Ivory, Snap-On
Discontinued

Modular Face Plates, IMF Series, Ivory, Snap-On

Brand:

Bryant

Catalog ID:

HBLIMFI

Modular Face Plates, IMF Series, Ivory, Snap-On

  • IMF Series
  • Ivory
  • Snap-On

Standard Product

Product details

General

Application

In-Wall Delivery Systems

Catalog Number

HBLIMFI

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Device Plate

Material

Non-Metallic

Material - Mounting Hardware

Snap-On

Number Of Outlets

3-Unit iStation

Type

Furniture Box

UPC

783585812465

Dimensions

Display Size

1-Gang

Logistics

Carton Quantity

10

Resources and downloads

Specifications