Image of RJ600 Net Select, JLOAD Box, Deep, Non-Metallic Clamps
Image of RJ600 Net Select, JLOAD Box, Deep, Non-Metallic Clamps
Image of RJ600 Net Select, JLOAD Box, Deep, Non-Metallic Clamps
Image of RJ600 Net Select, JLOAD Box, Deep, Non-Metallic Clamps

Net Select, JLOAD Box, Deep, Non-Metallic Clamps

Brand: Bryant

Catalog ID: RJ600

NetSELECT, JLOAD Box, Deep, Non-Metallic Clamps

  • JLOAD Box
  • Deep
  • Non-Metallic Clamps

Deep Box

General

Application

Ideal for flat panels TVs

Catalog Number

RJ600

Color

Metallic

Contact

Steel

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Box Only

Material - Mounting Hardware

Screw Mounting

UPC

883778113031

Dimensions

Display Size

1-Gang Standard Sized

Weight

1 lb

Conductor Related

Contact

Steel

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

1920